text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 175-4 CU

Catalog No. : FS175-4CU

Description:  CU CONN 1WAY 12IN 4OUTL

UPC: 783786725564

Copper Flood-Seal 175 Series connectors - one-way configuration, length 9-1/2 inch, Height 6 inch, outlets 4, Black PVC Coating.
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Accommodates Limiter Terminals.
  • Hardware Included - Ready to Use.
  • All Outlets Approved for Full Cable Rating.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

EPDM Rubber Insulation Precision Molded for Uniform Quality. Connector made of Extruded High-Conductivity Electrolytic Aluminum for added Dimensional Stability. All Connectors are 100 Percent Hi-Pot tested at 4000 Volts for 60 seconds.

Application

High Conductivity Copper Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 2000 kcmil

Number Of Conductors

4

Material

Copper

Color

Black

Insulation

PVC

Classifications

Brand Name

Homac

Dimensions

Size

9-1/2 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant