text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 175-4 AWR

Catalog No. : FS175-4AWR

Description:  AL CONN 1WAY CONFIG 12IN 4OUTL ROCK

UPC: 783786725557

Aluminum 175 Series connectors - one-way configuration, length 10-3/4 inch, outlets 4, Assembled with Rockets
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Insulating Rockets

Application

High Conductivity Aluminum Connector

Specifications

Connection

Mechanical

Number Of Conductors

4

Material

Aluminum

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

10-3/4 ich

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here