Alternate Catalog No. : FS 175-44-7940
Catalog No. : FS175-44-7940
Description: FS AL BUS CONN 1/0-1000 12 TOWER
UPC: 783786725571
Flood Seal, 175 Series, Aluminum Bus Connector, 1/0 - 1000 kcmil, Aluminum and Copper, Bolt Hole Size 1/2 inch, Total of Twelve Towers. 12 EPDM Rubber Insulating Sleeve Covers. 24 Screws. All Towers are 2-Hole Design. (2) One-Way Configuration Connectors of 4 Towers each Assembled Back to Back on one Side of Plate with (2) One-Way Configuration Connector of 2 Towers each Assembled But to But and attached Horizontally on Plate to Form a T-Shaped Connector.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
T-Shaped Connector |
|
Application |
High Conductivity Aluminum Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
14-3/4 x 11-3/8 inches |