text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 175-3

Catalog No. : FS175-3

Description:  AL CONN 1WAY CONFIG 9IN 3OUTL

UPC: 783786725526

Aluminum Flood-Seal 175 Series connectors - one-way configuration, length 9 inch, outlets 3
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

EPDM Rubber Insulation Precision Molded for Uniform Quality. Connector made of Extruded High-Conductivity Electrolytic Aluminum for added Dimensional Stability. All Connectors are 100 Percent Hi-Pot tested at 4000 Volts for 60 seconds.

Application

High Conductivity Aluminum Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 2000 kcmil

Number Of Conductors

3

Material

Aluminum Connector, EPDM Rubber Insulation

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

7-3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant