Alternate Catalog No. : FS 175-12 CU 1500AWR
Catalog No. : FS175-12CU1500AWR
Description: FLOOD SEAL KIT
UPC: 783786016303
Flood Seal, Tin Plated Copper Bus Connector with Studs. Row of 12 Outlets. Two holes each Outlet. 36.00 inch x 7.0 inch x 2.250 inch Thick. Includes 24 Screws for Towers and Four 1/2-13 UNC-2B Stainless Steel Studs Assembled with Loctite and 12 Insulating Rockets. Main Body Coated with Black EPDM Rubber.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 24 Screws for Towers and Four 1/2-13 UNC-2B Stainless Steel Studs Assembled with Loctite and 12 Insulating Rockets. |
|
Application |
High Conductivity Copper Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
36 inch |
Documents/Support Tools
|
SDS |