Alternate Catalog No. : FS 175-12 CE
Catalog No. : FS175-12CE
Description: FLOODSEAL ALUM BUS CONN 1/0-1000 12
UPC: 783786725496
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 12 Insulating Rockets, 24 Stainless Steel Washers, 24 Screws, 12 Spacers, 2 Stainless Steel Studs 1-3/4 inch long and Silicone Grease. Main Body Coated with Black EPDM Rubber. |
|
Application |
High Conductivity Aluminum Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
36 inch |
Documents/Support Tools
|
SDS |