Alternate Catalog No. : FS 175-12-7018 CU
Catalog No. : FS175-12-7018CU
Description: FS COPPER BUS CONN 1/0-1000 12TOWER
UPC: 783786725519
Flood Seal, Tin Plated Copper Bus Connector with Studs, 1/0 - 1000 kcmil, Bolt 1/2 inch, One Row of 12 Outlets. Two holes each Outlet. 36.00 inch x 5.875 inch x 2.250 inch Thick. Includes 24 Screws for Towers and Three 5/8-11 UNC-2B Stainless Steel Studs. Coated with EPDM Rubber.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 24 Screws for Towers and Three 5/8-11 UNC-2B Stainless Steel Studs. Coated with EPDM Rubber. |
|
Application |
High Conductivity Copper Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
34-3/4 inch |