Alternate Catalog No. : FS 175-10 CE
Catalog No. : FS175-10CE
Description: AL BUS CONN 1/0-1000 1/2IN 10TOWER
UPC: 783786812837
Flood Seal, Aluminum Bus Connector, 1/0 - 1000 kcmil, Aluminum and Copper, Bolt 1/2 inch, Ten Towers. Includes 10 Insulating Rockets, 20 Stainless Steel Washers, 20 Screws, 10 Spaces, Silicon Grease, and 2 Stainless Steel Studs assembled with Loctite. Coated with EPDM Rubber.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 10 Insulating Rockets, 20 Stainless Steel Washers, 20 Screws, 10 Spaces, Silicon Grease, and 2 Stainless Steel Studs assembled with Loctite. |
|
Application |
High Conductivity Aluminum Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
10 |
|
Material |
Aluminum |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
30 inch |
Documents/Support Tools
|
SDS |