Alternate Catalog No. : FS 1515-175 CU
Catalog No. : FS1515-175CU
Description: CU CONN 2WAY CONFIG 51IN 30 OUTL
UPC: 75114367929
Copper Flood Seal 175 Series Connector, Two-Way Configuration, 30 Outlets, 51 inch long. 12.250 inch High.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Outlets 30 - 15 Towers per Side - 2-Holes per Tower. Includes 68 Screws. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
54 inch |