Alternate Catalog No. : FS 1414-175 CU
Catalog No. : FS1414-175CU
Description: FS TPCU 175 2WAY 1/0-1000 28OUTLETS
UPC: 75114333665
Tin Plated Copper Flood Seal Connector, Less than 1000 Volts, (28) 2-Hole Outlets/Towers - 14 per side, 48 Inch Wide, 12.25 inch high. Includes (14) Insulating Rockets and Hardware - Screws and Flat Stainless Steel Washers, plus Adapters and Boots to cover connecting towers.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Outlets 28 - 14 Towers per Side - 2-Holes per Tower. Includes 64 Screws. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
48 inch |