text.skipToContent text.skipToNavigation

Catalog No. : FS124B

Description:  FEMALE INSERT SCREW, B SERIES

UPC: 786210116402

Female screw terminal insert. For use with B series
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Application

For use with B series

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

16 Amps

Classifications

Brand Name

Pos-E-Kon

Standard

CSA 70013

Dimensions

Wire Size

20-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 70013 623301 N/A N/A N/A
UL E215386 N/A N/A N/A N/A
ETIM EC000438 Contact insert for rectangular connectors

Material connector of connector insert

Thermoplastic

Rated voltage

600 V