Alternate Catalog No. : FS 1212-175 CUDPK
Catalog No. : FS1212-175CUDPK
Description: FS TPCU 175 2WAY 1/0-1000 24OUT/DPK
UPC: 783786725472
Flood Seal, Bus Connector, 1/0 - 1000 kcmil, Tin Plated Copper, Bolt 1/2 inch, Twenty-Four Towers - 12 Towers per Side - 2 Holes per Tower. Includes (48) Screws, Silicone Grease and (24) Dual Adapter kits which enables installer to pull two connections off one leg. Dual Adapter Kit includes twin tower rocket, adapter ring and Hardware. Black EPDM Rubber Coating.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Outlets 24 - 12 Towers per Side - 2-Holes per Tower. Includes 48 Screws and Insulating Rockets. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 1000 kcmil |
|
Number Of Conductors |
24 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
35-1/8 inch |
Documents/Support Tools
|
SDS |