Alternate Catalog No. : FS 1212-175 CUAWR
Catalog No. : FS1212-175CUAWR
Description: CU 175 CONN 2WAY CONFIG 30 OUTLETS
UPC: 783786725465
Tin-Plated Copper Flood-Seal 175 Series Connectors - Two-Way Configuration, Assembled with Insulating Rockets, Length 35-1/8 inch, Outlets 24 - 12 Towers per Side - 2-Holes per Tower. Includes 48 Screws.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Outlets 24 - 12 Towers per Side - 2-Holes per Tower. Includes 48 Screws and Insulating Rockets. |
|
Application |
High Conductivity Copper Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
1/0 to 2000 kcmil |
|
Number Of Conductors |
24 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
35-1/8 inch |
Documents/Support Tools
|
SDS |