text.skipToContent text.skipToNavigation

Alternate Catalog No. : FS 1212-175 AWR

Catalog No. : FS1212-175AWR

Description:  AL 175 CONN 2WAY CONFIG 30 OUTLETS

UPC: 783786725441

Aluminum 175 Series Bus Connector, Two-Way Configuration - Outlets 24 - 12 Towers per side, 2-Holes per Tower, Length 35-1/4 inch, Assembled with (24) Insulating Rockets, Includes (48) Screws and Silicone Grease.
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Insulation Precision Molded for Uniform Quality.
  • Connctor Made of Extruded High-Conductivity Electrolytic Aluminum for Added Dimensional Stability.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Assembled with (24) Insulating Rockets, Includes (48) Screws and Silicone Grease.

Application

Multi-port Connector

Specifications

Connection

Mechanical

Number Of Conductors

24

Material

Aluminum

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here