Alternate Catalog No. : FS 1212-175-9092 CU
Catalog No. : FS1212-175-9092CU
Description: CU BUS CONN W/STUDS
UPC: 75114113663
Flood Seal, Tin Plated Copper Bus Connector with Studs. Total 24 Outlets, 2 Rows of 12 each side. Two 1/2-13 UNC-2B holes each Outlet. 36.00 inch x 12.250 inch x 1.750 inch Thick. Includes 48 Screws and Three Stainless Steel Studs 5/8-11 x 2.625 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 48 Screws and Three Stainless Steel Studs 5/8-11 x 2.625 inch. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
24 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
35-1/8 inch |