Alternate Catalog No. : FS 1175 L
Catalog No. : FS1175L
Description: FS INSUL SLEEVE NO2 - 1500 21 INCH
UPC: 783786725403
Flood Seal, Insulating Sleeve, #2 - 1500 kcmil. EPDM Rubber. Overall Length 21.046 inch, Body Length 18 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
|
Special Features |
Covers the Entire Conductor Range |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#2 to 1500 kcmil |
|
Size |
21.046 inch |