Alternate Catalog No. : FS 1175-700
Catalog No. : FS1175-700
Description: FLOODSEAL INS SLEEVE
UPC: 783786725434
Flood Seal, Insulating Sleeve, 500 kcmil - 1500 kcmil. EPDM Rubber, Body Length 9.981 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
500 to 1500 kcmil |
|
Size |
Body Length 9.981 inch, not counting Tip |