Alternate Catalog No. : FS 1175
Catalog No. : FS1175
Description: EPDM RUBBER INSUL SLEEVE 175 SERIES
UPC: 783786725397
Flood Seal EPDM Rubber Insulating Sleeve for FS 175 Series Connectors. #2 - 1500 kcmil. 12.937 inch Overall Length, Body Length 9.891 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
|
Special Features |
Covers the Entire Conductor Range |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#2 to 1500 kcmil |
|
Size |
12.937 inch |