text.skipToContent text.skipToNavigation

Catalog No. : FS112C

Description:  A,C,&K INTERIORS

UPC: 786210506074

Female screw terminal insert. For use with C series, 6 contacts with ground (7-12).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

35 Amps

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

20-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant