Alternate Catalog No. : FS 111 CSNTN
Catalog No. : FS111CSNTN
Description: FLOODSEAL ALUM BUS CONN NO12-500 3
UPC: 783786725373
Flood Seal, Tin Plated Aluminum Bus Connector, #12 - 500 KCMIL, Aluminum and Copper, Bolt 1/2 inch, Three Towers, One Way Configuration. Outside Towers are 1-Hole, Center Tower is 2-Hole. Includes (3) Insulating Rockets , (4) Screws and Silicone Grease. Santoprene/EPDM Rubber Coating. Holes are Tapped 1/2-13 UNC-2B. Connector Width 5-11/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Three Towers, Outside Towers have only 1-Hole, Center Tower has 2-Holes |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5 Inch |
Documents/Support Tools
|
SDS |