Alternate Catalog No. : FS 11-48 K
Catalog No. : FS11-48K
Description: FS AL BUS CONN NO12-500 2 TOWER 1/2
UPC: 783786725380
Flood Seal, Aluminum Bus Connector, #12 - 500 kcmil, Aluminum and Copper, Bolt 1/2 inch, Two Towers. Coated with Gray PVC. Length 6.444 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil.
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard Two Hole NEMA Aluminum or Copper Lugs.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- All Outlets Approved for Full Cable Rating, Safe and Reliable.
- All Flood-Seal Connectors Comply with ANSI C119.4.
- RUS Approved.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Two Towers, Single Hole, Gray PVC |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.444 inch |