Catalog No. : FS106C
Description: FEM SCR TERM INS FOR C-SER 6 CNT
UPC: 786210791098
Female screw terminal insert. For use with C series, 6 contacts with ground.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Component terminal block |
|
Special Features |
IP65 locked positions per DIN VDE 0470, IEC 529 |
|
Application |
For use with C series |
Specifications
|
Voltage Rating |
600 VAC |
|
Material |
Glass-filled Thermoplastic |
|
Amperage Rating |
35 Amps |
Classifications
|
Brand Name |
Pos-E-Kon |
Dimensions
|
Wire Size |
20-10 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E215386 | N/A | ECBT | N/A | N/A |