text.skipToContent text.skipToNavigation

Catalog No. : FS104A

Description:  FEM SCR TERM INSERT FOR A-SER3/4CNT

UPC: 786210516493

Female screw terminal insert. For use with A series, 3 or 4 contacts with ground.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Application

For use with A series

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Amperage Rating

10 Amps

Classifications

Brand Name

Pos-E-Kon

Standard

CSA 70013

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 70013 623301 N/A N/A N/A