Alternate Catalog No. : FS 1010-175 CUAWR
Catalog No. : FS1010-175CUAWR
Description: FS TPCU 175 2WAY 1/0-1000 20OUT/AWR
UPC: 783786013814
Tin Plated Copper 175 Series Bus Connector, Two-Way Configuration - Outlets 20, Length 29-1/4 inch x 12-1/4 inch, Includes 10 Insulating Rockets, 40 Screws, Silicone Grease, and Coated with Black EPDM Rubber.
View More
View Less
For more info visit:
electrification.us.abb.com
- EPDM Rubber Insulation Precision Molded for Uniform Quality.
- Accommodates Limiter Terminals.
- Hardware Included - Ready to Use.
- All Outlets Approved for Full Cable Rating.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes 10 Insulating Rockets, 40 Screws, Silicone Grease, and Coated with Black EPDM Rubber. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Number Of Conductors |
20 |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
29-1/4 inch x 12-1/4 inch |
Documents/Support Tools
|
SDS |