text.skipToContent text.skipToNavigation

Catalog No. : FS100-SC

Description:  3/8 ONE HOLE FLEX COND STRAP

UPC: 785991036022

Made or assembled in Canada.

3/8 inch, 1-hole flexible conduit strap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use with armored cable and flexible metal conduit

Specifications

Material

Metallic

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441502 N/A 1568259_2007-03-20 N/A