Alternate Catalog No. : FS 10-125
Catalog No. : FS10-125
Description: ALUM 125 SERIES CONNECTR 1WAY 1BOLT
UPC: 783786725366
- Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil.
- Designed for Maximum Contact to Ensure Cooler Operation and more Reliable Joints.
- Outlets Equipped with 1/2 inch Hex-Head Bolts with Captive Belleville Washers to Accept Standard Two Hole NEMA Aluminum or Copper Lugs.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- All Outlets Approved for Full Cable Rating, Safe and Reliable.
- All Flood-Seal Connectors Comply with ANSI C119.4.
- RUS Approved.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Dual Rated for use with Aluminum or Copper Lugs from #12 to 500 kcmil. All Outlets Approved for Full cable rating - Safe and Reliable. All Connectors are 100 percent Hi-Pot Tested at 4000 Volts for 60 seconds. Designed for Maximum Contact to ensure Cooler Operation and more reliable joints. Outlets equipped with 1/2 inch Hex-head bolts with Captive Belleville washers to accept Standard one or two hole NEMA Aluminum or Copper Lugs. |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
10 |
|
Material |
Aluminum Connector, EPDM Rubber Insulation |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
18-1/2 inch |