Catalog No. : FRXG137493000AX08
Description: FT19RX
UPC:
FT19RX (FRXG137493000AX08) 3RU Lo, Steel, Ansi 61 Gray, Screw terminals, Extended (8"), Full Length Black cover, other features-
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
FT-19 Test Switch |
Specifications
Type |
FT19RX |
Cover |
BLACK SH |
Terminal |
SCREW |
Arrangement |
T T T CC CC CC T-Z Z Z Z Z Z Z Z Z Z |
New Arrangement |
P2 P2 P2 C1C1 C1C1 C1C1 P2-P7 P7 P7 P7 P7 P7 P7 P7 P7 P7 |
Number of Poles |
10-10-0 |
No. of Potatials |
4-10-0 |
No. of Currents |
6-0-0 |
Dimensions
Depth |
X08 |