Catalog No. : FRPV-1000-8-C
Description: CABLE CLIP FLAT RBN GRAY PVC 1X1IN
UPC: 728494081540
- Low-profile clip for single or multiple layers of flat ribbon cable.
- Single-Cut on a rubber-bassed closed cell foam adhesive.
Descriptors
|
Category |
Cable clips |
|
Special Features |
Low-profile clip for single or multiple layers of flat ribbon cable. |
Specifications
|
Cable Type |
Flat |
|
Material |
PVC |
|
Color |
Gray |
|
Mounting |
Rubber-Based Adhesive |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
26.92 mm |
|
Length |
1.06 inch |
|
Width |
25.4 mm |
|
Width |
1 inch |
|
Height |
10.67 mm |
|
Height |
0.42 inch |
|
Type of fastening |
Self-adhesive |
|
Material |
Plastic |
|
Material quality |
Other |
|
Working temperature |
0-+66 °C |
|
Working temperature |
32-+150 °F |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |