Catalog No. : FR4H001001001NX08
Description: FT19RX
UPC:
FT19RX (FR4H001001001NX08) 4RU Lo, Steel, Ansi 70 Gray, Screw terminals, Extended (8"), Full Length Clear cover, other features-
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
FT-19 Test Switch |
Specifications
Type |
FT19RX |
Cover |
CLEAR DP |
Terminal |
SCREW |
Arrangement |
P P P P P P P P P P-P P P P P P P P P P-P P P P P P P P P P |
New Arrangement |
P1 P1 P1 P1 P1 P1 P1 P1 P1 P1-P1 P1 P1 P1 P1 P1 P1 P1 P1 P1-P1 P1 P1 P1 P1 P1 P1 P1 P1 P1 |
Number of Poles |
10-10-10 |
No. of Potatials |
10-10-10 |
No. of Currents |
0-0-0 |
Dimensions
Depth |
X08 |