Catalog No. : FR3G171171001
Description: FT19R
UPC:
FT19R (FR3G171171001) 3RU, Steel, Ansi 61 Gray, Screw terminals, Standard Depth, Full Length Clear cover, other features-None
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
FT-19 Test Switch |
Specifications
Type |
FT19R |
Cover |
CLEAR DP |
Terminal |
SCREW |
Arrangement |
CC CC CC P P P P-CC CC CC P P P P-P P P P P P P P P P |
New Arrangement |
C1C1 C1C1 C1C1 P1 P1 P1 P1-C1C1 C1C1 C1C1 P1 P1 P1 P1-P1 P1 P1 P1 P1 P1 P1 P1 P1 P1 |
Number of Poles |
10-10-10 |
No. of Potatials |
4-4-10 |
No. of Currents |
6-6-0 |
Dimensions
Depth |
STANDARD |