Catalog No. : FPW58
Description: INSUL PIERCING WASHER CU 5/8 STUD
UPC: 786210709987
- Accomodates the difference in thermal expansion between copper and aluminum and enhances the efficiency of bolted grounding connections.
- Enables copper to aluminum connections to be made in a bolted joint without the use of inhibiting compounds.
Descriptors
|
Category |
Flat washers |
|
Special Features |
Accommodates the difference in thermal expansion between copper and aluminum and enhances the efficiency of bolted grounding connections. |
|
Application |
Enables copper to aluminum connections to be made in a bolted joint without the use of inhibiting compounds. |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Fits Bolt Sizes |
5/8 Inch |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Dragon Tooth |
|
Standard |
UL E9809 |
Dimensions
|
Thickness |
0.035 in , 0.89 mm |
|
Outside Diameter |
1.4 in , 35.6 mm |
|
Inside Diameter |
0.68 in , 17.3 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Material |
Other |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Suitable for bolt size (metric) |
16 |
|
Model |
Double toothing |
|
Inner diameter |
17.3 mm |
|
Inner diameter |
0.68 inch |
|
Outer diameter |
35.6 mm |
|
Outer diameter |
1.4 inch |
|
Thickness |
0.89 mm |
|
Thickness |
0.035 inch |