Catalog No. : FPT450
Description: POKE-THROUGH UNIT W/COVER
UPC: 785991077391
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Provides an economical solution for installing a duplex receptacle in an existing floor. |
|
Application |
For above-grade, fire rated concrete floors. |
Specifications
|
Material |
Phenolic/Galvanized Steel |
|
Color |
Aluminum |
|
Knockouts |
10 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
|
Length external dimension |
406.4 mm |
|
Outer diameter |
177.8 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |