Catalog No. : FPT448-SW-GRY
Description: BASE W/MOPTITE FPT442-SW-GRY COVER
UPC: 785991035339
Poke-Through Furniture Feed Base Unit, 3 Inch Drill Size, 16 Inch Length, 1/2 Inch and 3/4 Inch Knockouts, Galvanized Steel, with Gray Non-Metallic Cover with 7 Inch Diameter
View More
View Less
For more info visit:
electrification.us.abb.com
- Cost effective solution for power and communications
- Intumescent fire-retardant material expands up to 7 times its volume to close power and data raceways in case of fire.
- Integral junction box features (5) - 1/2 Inch and (5) - 3/4 Inch knockouts
- (2) - 1/2 Inch and (1) - 3/4 Inch Steel City die cast fittings for flexible metal conduit included.
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Cost effective solution for power and communications |
|
Application |
Furniture feed |
Specifications
|
Material |
Phenolic/Galvanized Steel |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |