Catalog No. : FPT445-SW-GRY
Description: BASE W/MOPTITE FPT441-SW-GRY COVER
UPC: 785991035278
- Provides an economical solution for installing a duplex receptacle in an existing floor.
- Non-metallic gray moptite covers include openings for 3 communication cables
- Available in black, gray, beige, non-metallic brass and brown
- Intumescent fire-retardant material expands up to 7 times its volume to close power and data raceways in case of fire.
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Provides an economical solution for installing a duplex receptacle in an existing floor. |
|
Application |
For above-grade, fire rated concrete floors. |
Specifications
|
Material |
Phenolic/Galvanized Steel |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
|
Length external dimension |
406.4 mm |
|
Outer diameter |
177.8 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |