Catalog No. : FPT442-SW-BLK
Description: NON-METAL MOPTITE BLK CONDUIT COVER
UPC: 785991035186
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Non-metallic covers are available in black, gray, beige and brown. |
|
Application |
For use with FPT furniture feed series |
Specifications
|
Material |
Non-metallic |
|
Color |
Black |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |
Documents/Support Tools
|
Marketing Brochure |