Catalog No. : FPT441-SW-BRS
Description: NON-METAL MOPTITE BRS DUPLEX COVER
UPC: 785991035148
- Non-metallic covers include openings for 3 communication cables
- Available in black, gray, beige, non-metallic brass, and brown
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Non-metallic covers include openings for 3 communication cables |
|
Application |
For use with FPT flush series |
Specifications
|
Material |
Non-metallic |
|
Color |
Brass |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 1114531_2017-03-28 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |