Catalog No. : FPT441-SW-BRN
Description: POKE THROUGH CVR 7IN NMT BRWN
UPC: 785991035131
Poke-Through Cover, 7 Inch Diameter, Non-Metallic with Brown Finish
View More
View Less
For more info visit:
electrification.us.abb.com
- Non-metallic covers include openings for 3 communication cables
- Available in black, gray, beige, non-metallic brass, and brown
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Non-metallic covers include openings for 3 communication cables |
|
Application |
For use with FPT flush series |
Specifications
|
Material |
Non-metallic |
|
Color |
Brown |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 1114531_2017-03-28 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Other |