Catalog No. : FPT416
Description: 1 INCH K.O. ADAPTER PLT,ALUMINUM
UPC: 786210711133
Adapter for Conduit Stub Ups
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Housings and device plates feature a brushed aluminum finish. |
|
Application |
For use with FPT pedestal series |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 1114531_2017-03-28 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |