Catalog No. : FPT408A
Description: SEPARATOR BARRIER
UPC: 786210711935
Voltage Divider for 2 Device Plate Poke Through Pedestal, Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Housings and device plates feature a brushed aluminum finish. |
|
Application |
For use with FPT 401A |
Specifications
|
Material |
Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 1114531_2017-03-28 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Marketing Brochure |