Catalog No. : FPT401A
Description: SER FITTING PEDESTAL -ALUM
UPC: 786210711126
Poke-Through Pedestal, 3 Inch Drill Size, Height 2-5/8 Inches x Width 4 Inches x Depth 4-7/8 Inches, Accepts 2 Device Plates
View More
View Less
For more info visit:
electrification.us.abb.com
- Available in 2 and 4 compartments
- Housings and device plates feature a brushed aluminum finish.
- Integral junction box features (5) - 1/2 Inch and (5) - 3/4 Inch knockouts
- Accepts 2 device plates
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Available in 2 and 4 compartments |
|
Application |
For use with FPT pedestal series in power and communication applications |
Specifications
|
Material |
Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 1114531_2017-03-28 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |