Catalog No. : FPT400B
Description: 3 INCH P-T LOWER UNIT
UPC: 786210715261
Poke-Through Base Unit, 3 Inch Drill Size, 16 Inch Length, 1/2 Inch and 3/4 Inch Knockouts, Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
- Intumescent fire-retardant material expands up to 7 times its volume to close power and data raceways in case of fire.
- Classified for 1 to 4 hour rated floors
- UL Listed
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Intumescent fire-retardant material expands up to 7 times its volume to close power and data raceways in case of fire. |
|
Application |
For fire rated concrete floors |
Specifications
|
Material |
Phenolic/Galvanized Steel |
|
Knockouts |
10 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441201 | N/A | 1114531_2017-03-28 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |