Catalog No. : FPT4-CPA-4KEY
Description: 4X4 COM A PLATE - 4 KEYSTONE JACKS
UPC: 785991043037
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Keystone plates also accept Leviton and Hubbell devices |
|
Application |
For use with FPT4 series |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Application |
Sub-floor outlet box |
|
Number of double openings |
0 |
|
Number of triple openings |
0 |
|
Number of CEE-/perilex openings |
0 |
|
Number of square openings |
0 |
|
Number of round openings |
4 |
|
Number of oval openings |
0 |
|
Type of fastening |
Screwing |
|
With label area |
N |
|
Suitable for label area |
N |
|
Material |
Other |
|
Colour |
Other |