Catalog No. : FPT4-CCH-6C
Description: FPT4-2P-6C 1IN COND HUB - COMM
UPC: 785991043402
Optional Threaded Conduit Hub for Communications Wiring, Size 1 Inch, Cast Iron
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Threaded conduit hubs enable all communications cabling to be enclosed in a single conduit. |
|
Application |
For use with FPT4-2P-6C |
Specifications
|
Material |
Cast Iron |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |