Catalog No. : FPT4-CCH-2P
Description: FPT4-1TL-2C 1/2IN COND HUB - COMM
UPC: 785991043426
Optional Threaded Conduit Hub for Communications Wiring, Size 1/2 Inch, Cast Iron
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Threaded conduit hubs enable all communications cabling to be enclosed in a single conduit. |
|
Application |
For use with FPT4-1TL series |
Specifications
|
Material |
Cast Iron |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |