Catalog No. : FPT4-8C-C
Description: POKE-THRU BASE- 8COM -CHICAGO
UPC: 785991042948
- Full access to communications compartment through the cover without exposing power compartments even after it is installed in the floor.
- Threaded conduit hubs enable all communications cabling to be enclosed in a single conduit.
- Base units include appropriate communications conduit hub.
- Keystone communications device plate and Category 5e Keystone data jacks are included with base units.
- City of Chicago Approved
Descriptors
|
Category |
Fire rated poke through box |
|
Special Features |
Full access to communications compartment through the cover without exposing power compartments even after it is installed in the floor. |
|
Application |
Flush service-City of Chicago approved |
Specifications
|
Material |
Die Cast Zinc/Galvanized Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Colour |
Other |
|
Length external dimension |
482.6 mm |
|
Outer diameter |
190.5 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |