text.skipToContent text.skipToNavigation

Catalog No. : FPT4-8C

Description:  4IN POKE-THRU BASE - 8COM

UPC: 785991042825

Poke-Through Base Unit, Length 19 Inches, Diameter 7-1/2 Inches, Hub Size 1/2 Inch, Galvanized Steel, 8 Communications Receptacles
View More View Less
For more info visit:  electrification.us.abb.com
  • Four modular configurations for power receptacles and communications jacks mounted flush with the floor
  • Full access to communications compartment through the cover without exposing power compartments even after it is installed in the floor
  • Threaded conduit hubs enable all communications cabling to be enclosed in a single conduit
  • Accommodates fiber optic and audio/video connectors
  • Pre-wired power receptacles

Descriptors

Category

Fire rated poke through box

Special Features

Four modular configurations for power receptacles and communications jacks mounted flush with the floor

Application

For above-grade, fire rated concrete floors.

Specifications

Material

Die Cast Zinc/Galvanized Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441201 N/A 1114531_2017-03-28 N/A
UL E2969 N/A QCIT N/A N/A
ETIM EC000024 Installation box for underfloor-installation

Cover model

Round

Suitable for wet cleaning

N

Suitable for hollow floor

Y

Material

Other

With opening carpeting

N

Colour

Other

Length external dimension

482.6 mm

Outer diameter

190.5 mm

Documents/Support Tools

Instruction Sheet

Click here

Click here

Sales Drawing

Click here

Marketing Brochure

Click here