text.skipToContent text.skipToNavigation

Catalog No. : FPT4-4P-4C-TBRS

Description:  4X4 POKE-THRU 4 PWR 4 COM BRASS CVR

UPC: 785991056716

Poke-Through Base Unit, 4 Inch Drill Size, 19 Inch Length, Hub Size 1/2 Inch and 1 Inch, Galvanized Steel, with 4 20A Power Receptacles and 4 Cat-5e Data Jacks with Device Plates, Base with Brass Cover
View More View Less
For more info visit:  electrification.us.abb.com
  • Four modular configurations for power receptacles and communications jacks mounted flush with the floor.
  • Full access to communications compartment through the cover without exposing power compartments even after it is installed in the floor.
  • Threaded conduit hubs enable all communications cabling to be enclosed in a single conduit.
  • Accommodates fiber optic and audio/video connectors
  • Pre-wired power receptacles

Descriptors

Category

Fire rated poke through box

Special Features

Four modular configurations for power receptacles and communications jacks mounted flush with the floor.

Application

For above-grade, fire rated concrete floors.

Specifications

Material

Die Cast Zinc/Galvanized Steel

Color

Brass

Knockouts

10

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

ETIM EC000024 Installation box for underfloor-installation

Cover model

Round

Suitable for wet cleaning

N

Suitable for hollow floor

Y

Material

Other

With opening carpeting

N

Colour

Other

Length external dimension

482.6 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here