text.skipToContent text.skipToNavigation

Catalog No. : FPT4-4P-4C-C

Description:  POKE-THRU BASE- 4PWR 4COM -CHICAGO

UPC: 785991042924

Poke-Through Base Unit, 4 Inch Drill Size, 19 Inch Length, Hub Size 1/2 Inch and 1 Inch, Galvanized Steel, with 4 20A Power Receptacles and 4 Cat-5e Data Jacks with Device Plates, City of Chicago Approved
View More View Less
For more info visit:  electrification.us.abb.com
  • Full access to communications compartment through the cover without exposing power compartments even after it is installed in the floor.
  • Threaded conduit hubs enable all communications cabling to be enclosed in a single conduit.
  • Base units include appropriate communications conduit hub.
  • Keystone communications device plate and Category 5e Keystone data jacks are included with base units.
  • City of Chicago Approved

Descriptors

Category

Fire rated poke through box

Special Features

Full access to communications compartment through the cover without exposing power compartments even after it is installed in the floor.

Application

Flush service-City of Chicago approved

Specifications

Material

Die Cast Zinc/Galvanized Steel

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

ETIM EC000024 Installation box for underfloor-installation

Cover model

Round

Suitable for wet cleaning

N

Suitable for hollow floor

Y

Material

Other

With opening carpeting

N

Colour

Other

Length external dimension

482.6 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here