Catalog No. : FPT4-2P-RPL
Description: 4X4 PT TWO 20A RECPT - REPLACEMENT
UPC: 785991043396
Replacement power insert with (2) 20A receptacles and 18 wire whip.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Fire rated poke through box |
|
Application |
For use with FPT4-4P-4C and FPT4-2P-6C |
Specifications
|
Material |
Non-metallic |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |