Catalog No. : FPT4-2P-6C-C
Description: POKE-THRU BASE- 2PWR 6COM -CHICAGO
UPC: 785991042931
Poke Through Base Unit, Length 19-3/4 Inches, Diameter 7-1/2 Inches, Hub Size 1/2 Inch, Galvanized Steel, 2 20A Power Receptacles, 6 Communications Receptacles, City of Chicago Approved
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Specialty electrical boxes |
Specifications
|
Material |
Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |